BIG - 75x50BIG - 75x50
View previous images
View next images
Micheletto

BIG - 75x50

BIG is the new big slabs paving stone with 12 cm thickness. Useful for private and public area and project, where it is requirered high load strenght and great elegance.
Specification
  • BIG is the new big slabs paving stone with 12 cm thickness. Useful for private and public area and project, where it is requirered high load strenght and great elegance.
Technical specification
  • Unique ref.BIG_75x50
  • Collection setPavers
  • CollectionBIG
  • TypeBuilding Materials
  • Date of publishing2019-06-20
  • Edition number1
  • Width (mm)500
  • Width (mm)750
  • Depth (mm)120
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 1.4 CodeJQ2
  • Uniclass 1.4 DescriptionPavings
  • Uniclass 2.0 CodePR-80-60-70
  • Uniclass 2.0 DescriptionConcrete Paving Blocks
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • NBS Reference Code80-60-70
  • NBS Reference DescriptionConcrete Paving Blocks
  • OmniClass Number23-11 21 17

Region availability

Europe
Italy