Selecting the location and language will prioritise localised information. Continue
Borgo Veneto Filter
Micheletto
Archived

Borgo Veneto Filter

Flooring in double-layer vibro compressed concrete slabs CE marked, produced and checked according to EN 1339, consisting of three rectangular and square formats of dimensions 36 x 24 - 24 x 24 - 24 x 12, thickness 8 cm, series finishing DRAINING (double layer). ). The blocks must have a draining capacity of about 80 l / min m2. The particular double-layer finish is made with selected aggregates which guarantee abrasion resistance, durability and coloration lasting over time. 

Specification
  • Flooring in double-layer vibro compressed concrete slabs CE marked, produced and checked according to EN 1339, consisting of three rectangular and square formats of dimensions 36 x 24 - 24 x 24 - 24 x 12, thickness 8 cm, series finishing DRAINING (double layer). ). The blocks must have a draining capacity of about 80 l / min m2. The particular double-layer finish is made with selected aggregates which guarantee abrasion resistance, durability and coloration lasting over time. 

Technical specification
  • Unique ref.Borgo-Veneto-Filter
  • Collection setPavers
  • CollectionBorgo Veneto Filter
  • TypeObject (single object)
  • Date of publishing2018-09-17
  • Edition number1
  • Height (mm)240
  • Width (mm)360
  • Depth (mm)80
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)168
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks