Selecting the location and language will prioritise localised information. Continue
Ecofilter
Micheletto
Archived

Ecofilter

Flooring in double-layer vibro compressed concrete blocks CE marked, produced and checked according to the EN 1338 standard, patented model of rectangular shape of dimensions 12.5 x 25 cm, thickness 8 cm, finishing series DRAINING (double layer). The floors have a draining capacity of about 5% (480 l / min m2) for "running" laying and 9% (633 l / min m2) "herringbone" suitable to be filled with gravel 2/6 mm (according to UNI EN 13242). The particular double-layer finish is made with selected aggregates that offer resistance to abrasion, durability and coloration that last over time. 

Specification
  • Flooring in double-layer vibro compressed concrete blocks CE marked, produced and checked according to the EN 1338 standard, patented model of rectangular shape of dimensions 12.5 x 25 cm, thickness 8 cm, finishing series DRAINING (double layer). The floors have a draining capacity of about 5% (480 l / min m2) for "running" laying and 9% (633 l / min m2) "herringbone" suitable to be filled with gravel 2/6 mm (according to UNI EN 13242). The particular double-layer finish is made with selected aggregates that offer resistance to abrasion, durability and coloration that last over time. 

Technical specification
  • Unique ref.Ecofilter
  • Collection setPavers
  • CollectionEcofilter
  • TypeObject (single object)
  • Date of publishing2018-09-17
  • Edition number1
  • Height (mm)125
  • Width (mm)250
  • Depth (mm)80
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)170
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones