Via DesmanVia DesmanVia DesmanVia Desman
View previous images
View next images
Micheletto

Via Desman

Flooring in vibro compressed double-layer concrete sheets CE marked, produced and checked according to EN 1339 standard, consisting of five rectangular and square formats of dimensions 10 x 20 – 15 x 20 – 20 x 20 – 25 X 20 – 30 X 20 cm, thickness 6,5 cm, double layer finish. The particular double-layer finish is made with selected aggregates that guarantee high resistance to abrasion resistance, durability and coloration lasting over time. The blocks produced with natural aggregates (not recycled) and non-organic oxides, have a homogeneous and variegated finishing layer in color and an exposed surface with irregular irregular corner typical of natural stone, without bevel and the joints between the blocks they will have to present a larger size to improve its stability. 

Specification
  • Flooring in vibro compressed double-layer concrete sheets CE marked, produced and checked according to EN 1339 standard, consisting of five rectangular and square formats of dimensions 10 x 20 – 15 x 20 – 20 x 20 – 25 X 20 – 30 X 20 cm, thickness 6,5 cm, double layer finish. The particular double-layer finish is made with selected aggregates that guarantee high resistance to abrasion resistance, durability and coloration lasting over time. The blocks produced with natural aggregates (not recycled) and non-organic oxides, have a homogeneous and variegated finishing layer in color and an exposed surface with irregular irregular corner typical of natural stone, without bevel and the joints between the blocks they will have to present a larger size to improve its stability. 

Technical specification
  • Unique ref.Via-Desman
  • Collection setPavers
  • CollectionVia Desman
  • TypeObject (single object)
  • Date of publishing2018-09-17
  • Edition number1
  • Width (mm)200
  • Width (mm)300
  • Depth (mm)60
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)145
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 1.4 CodeJQ2
  • Uniclass 1.4 DescriptionPavings
  • Uniclass 2.0 CodePR-80-60-70
  • Uniclass 2.0 DescriptionConcrete Paving Blocks
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • NBS Reference Code80-60-70
  • NBS Reference DescriptionConcrete Paving Blocks

Region availability

Europe
Italy