AthenaAthenaAthena
View previous images
View next images
Micheletto

Athena

Flooring in double layer compressed vibro compressed concrete sheets CE marked, produced and checked according to standard EN 1339, type ATHENA, consisting of three rectangular formats of dimensions 24 x 30 - 24 x 36 - 24 x 42 cm, thickness 6 cm, ELITE SERIES (double layer) finish.
The particular double-layer finish is made with selected aggregates of silica sand, marble, quartz,
porphyry and basalt with a maximum particle size of 2 mm, in order to guarantee abrasion resistance performance, durability and coloration lasting over time. The blocks produced with natural aggregates (not recycled) and oxides non-organic in ISO 9001 certified quality, they have a homogeneous and varied finish layer in the coloration and a visible surface with irregular sharp edge typical of natural stone, without bevel and joints between the blocks must present a larger size to improve stability. The layer of finish must be treated in the mass  to guarantee a hydrophobic effect with STONE TECH treatment. The blocks must be accompanied by ICMQ Product Certification and ICMQ-ECO Sustainability Certification issued by ICMQ (Certification Institute) as a third party a guarantee of the final product.

Specification
  • Flooring in double layer compressed vibro compressed concrete sheets CE marked, produced and checked according to standard EN 1339, type ATHENA, consisting of three rectangular formats of dimensions 24 x 30 - 24 x 36 - 24 x 42 cm, thickness 6 cm, ELITE SERIES (double layer) finish.
    The particular double-layer finish is made with selected aggregates of silica sand, marble, quartz,
    porphyry and basalt with a maximum particle size of 2 mm, in order to guarantee abrasion resistance performance, durability and coloration lasting over time. The blocks produced with natural aggregates (not recycled) and oxides non-organic in ISO 9001 certified quality, they have a homogeneous and varied finish layer in the coloration and a visible surface with irregular sharp edge typical of natural stone, without bevel and joints between the blocks must present a larger size to improve stability. The layer of finish must be treated in the mass  to guarantee a hydrophobic effect with STONE TECH treatment. The blocks must be accompanied by ICMQ Product Certification and ICMQ-ECO Sustainability Certification issued by ICMQ (Certification Institute) as a third party a guarantee of the final product.

Technical specification
  • Unique ref.athena
  • Collection setPavers
  • CollectionAthena
  • TypeObject (single object)
  • Date of publishing2019-01-22
  • Edition number1
  • Width (mm)240
  • Width (mm)420
  • Depth (mm)60
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)135
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 1.4 CodeJQ2
  • Uniclass 1.4 DescriptionPavings
  • Uniclass 2.0 CodePR-80-60-70
  • Uniclass 2.0 DescriptionConcrete Paving Blocks
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • NBS Reference Code80-60-70
  • NBS Reference DescriptionConcrete Paving Blocks
  • OmniClass Number23-11 21 17

Region availability

Europe
Italy