Doppio TDoppio TDoppio T
View previous images
View next images
Micheletto

Doppio T

Flooring in vibro compressed concrete blocks, double layer, CE marked, produced and checked
according to EN 1338, type DOPPIO T, with circumscribed plan of rectangular shape of dimensions 16.5 x 19.8 cm, thickness 6 cm, finish SERIE BASIC LINE (double base layer).
The particular double-layer finish is made with selected aggregates of siliceous sands of granulometry maximum 2 mm. The blocks must be accompanied by Product Certification issued by ICMQ (Certification Institute) as a third party guaranteeing the final product.

Specification
  • Flooring in vibro compressed concrete blocks, double layer, CE marked, produced and checked
    according to EN 1338, type DOPPIO T, with circumscribed plan of rectangular shape of dimensions 16.5 x 19.8 cm, thickness 6 cm, finish SERIE BASIC LINE (double base layer).
    The particular double-layer finish is made with selected aggregates of siliceous sands of granulometry maximum 2 mm. The blocks must be accompanied by Product Certification issued by ICMQ (Certification Institute) as a third party guaranteeing the final product.

Technical specification
  • Unique ref.doppio-t
  • Collection setPavers
  • CollectionDoppio T
  • TypeObject (single object)
  • Date of publishing2019-01-22
  • Edition number1
  • Width (mm)165
  • Width (mm)198
  • Depth (mm)80
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)180
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 1.4 CodeJQ2
  • Uniclass 1.4 DescriptionPavings
  • Uniclass 2.0 CodePR-80-60-70
  • Uniclass 2.0 DescriptionConcrete Paving Blocks
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • NBS Reference Code80-60-70
  • NBS Reference DescriptionConcrete Paving Blocks
  • OmniClass Number23-11 21 17

Region availability

Europe
Italy