Publish your products
Palladio
Micheletto
Archived

Palladio

Flooring in double layer compressed vibro compressed concrete sheets CE marked, produced and checked according to standard EN 1339, type PALLADIO, consisting of rectangular formats of dimensions 235×150 – 330×150 – 400×150 – 470×150 – 540×150 – 610×150 mm, thickness 80 mm. This paving stone is perfect modern and historical places thanks to great technical and aestetical performances.
Specification
  • Flooring in double layer compressed vibro compressed concrete sheets CE marked, produced and checked according to standard EN 1339, type PALLADIO, consisting of rectangular formats of dimensions 235×150 – 330×150 – 400×150 – 470×150 – 540×150 – 610×150 mm, thickness 80 mm. This paving stone is perfect modern and historical places thanks to great technical and aestetical performances.
Technical specification
  • Unique ref.palladio
  • Product familyPavers
  • Product groupPalladio
  • TypeObject (single object)
  • Date of publishing2019-01-22
  • Edition number1
  • Height (mm)150
  • Width (mm)610
  • Depth (mm)80
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)180
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • OmniClass Number23-11 21 17
  • OmniClass TitlePaving Blocks