Selecting the location and language will prioritise localised information. Continue
Strade romane
Micheletto
Archived

Strade romane

Flooring in vibro compressed concrete blocks double layer CE marked, produced and checked according to the EN 1338 standard, like STRADE ROMANE, composed of five rectangular and square formats of dimensions 11.3 x 12.3 - 11.3 x 11.3 - 11.3 x 10.3 - 11.3 x 9.3 - 11.3 x 7.5 / 5.5 cm, thickness 8 cm.
The particular double-layer finish is made with selected aggregates of silica sand, marble, quartz,
porphyry and basalt with a maximum particle size of 2 mm. The blocks produced with natural aggregates (not recycled) and oxides non-organic in ISO 9001 certified quality, they have a homogeneous and variegated finishing layer in color and an uneven, sharp-edged surface typical of natural stone with no bevel and joints among the blocks will have to present a larger size to improve stability.
The blocks must be accompanied by ICMQ Product Certification and Sustainability Certification
ICMQ- ECO issued by ICMQ (Certification Institute) as a third party guaranteeing the final product.

Specification
  • Flooring in vibro compressed concrete blocks double layer CE marked, produced and checked according to the EN 1338 standard, like STRADE ROMANE, composed of five rectangular and square formats of dimensions 11.3 x 12.3 - 11.3 x 11.3 - 11.3 x 10.3 - 11.3 x 9.3 - 11.3 x 7.5 / 5.5 cm, thickness 8 cm.
    The particular double-layer finish is made with selected aggregates of silica sand, marble, quartz,
    porphyry and basalt with a maximum particle size of 2 mm. The blocks produced with natural aggregates (not recycled) and oxides non-organic in ISO 9001 certified quality, they have a homogeneous and variegated finishing layer in color and an uneven, sharp-edged surface typical of natural stone with no bevel and joints among the blocks will have to present a larger size to improve stability.
    The blocks must be accompanied by ICMQ Product Certification and Sustainability Certification
    ICMQ- ECO issued by ICMQ (Certification Institute) as a third party guaranteeing the final product.

Technical specification
  • Unique ref.strade-romane
  • Collection setPavers
  • CollectionStrada Romane
  • TypeObject (single object)
  • Date of publishing2019-01-22
  • Edition number1
  • Height (mm)103
  • Width (mm)113
  • Depth (mm)80
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)180
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • OmniClass TitlePaving Blocks
  • OmniClass Number23-11 21 17