Set your location and language to prioritise localised information. Continue
Triesagono
Micheletto
Archived

Triesagono

Flooring in vibro compressed concrete blocks double layer CE marked, produced and checked according to the EN 1338 standard, like TRIESAGONO, composed of square formats of dimensions 20x20 cm, thickness 8 or 10 cm. Great interlocking performance and high thikness are the best qualities of this product.
Specification
  • Flooring in vibro compressed concrete blocks double layer CE marked, produced and checked according to the EN 1338 standard, like TRIESAGONO, composed of square formats of dimensions 20x20 cm, thickness 8 or 10 cm. Great interlocking performance and high thikness are the best qualities of this product.
Technical specification
  • Unique ref.triesagono
  • Product familyPavers
  • Product groupTriesagono
  • TypeObject (single object)
  • Date of publishing2019-01-22
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)100
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)220
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
  • Uniclass 2015 CodePr_25_93_60_17
  • Uniclass 2015 DescriptionConcrete paving blocks
  • OmniClass Number23-11 21 17
  • OmniClass TitlePaving Blocks