Publish your products
Dental LED Operatory Light
Midmark

Dental LED Operatory Light

Complement the way you work

Identify shades, see details, and evaluate tissues with a true, reduced-shadow, energy-efficient white light. The ergonomic design offers complete control, with pull, tilt, and twist options, as well as easy access to the touchpad.

Touchpad Controls

Conveniently select from three light intensities in operate mode, or easily switch to composite mode for filtered light that prevents premature curing, all from an easily accessible touchpad.

Auto On/Off

When the Automatic On/Off function is being utilized, you can turn the light on by pulling the light down, and turn it off by pushing the light back up, saving energy and expense.

Bright White Light

Choose from three light intensities: 15,000 lux; 21,000 lux; or 27,000 lux.

Specification
    1. Operate-mode color temperature: 5700 Kelvin
    2. Operate-mode intensity: 
      1. 1400, 1950, 2500 foot candles 
      2. 15000, 21000, 27000 lux
    3. Composite-mode color temperature: 4000 Kelvin
    4. Composite-mode intensity: 2100 foot candles; 22000 lux
    5. Pattern size: 3.3" x 7.5"
Technical specification
  • Unique ref.midmark-dental-LED
  • Product familyDental Equipment
  • Product groupDental Lighting
  • TypeObject (single object)
  • Date of publishing2020-12-11
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)27
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51_22
  • Uniclass 2015 DescriptionDental chairs
  • CSI MasterFormat 2014 Code11 74 00
  • CSI MasterFormat 2014 TitleDental Equipment
  • OmniClass Number23-25 17 13
  • OmniClass TitleDental Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States