Publish your products
Synthesis® Side Station - O6
Synthesis® Side Station - O6
    Midmark

    Synthesis® Side Station - O6

    Midmark Synthesis Side Casework completes the operatory package with storage modules, trash drops and sinks to improve workflow. The dentist and staff can also utilize the side cabinets as a secondary work surface.

    Standard Features

    • Available in four pre-defined storage units
    • Custom-length side cabinets can be created by connecting individual sink and storage units
    • Individual widths available: 12”, 15”, 18”, 21”, 24”, 30”, 30” Round End Sink: 36”, 42”, 48”, and 48” sink-storage combo
    • 18-gauge steel frame
    • Soft-close, full-extension, ball bearing glides for durability and ease of use
    • Soft-close, concealed, 110-degree opening hinges
    • Multiple handle and panel styles
    • Seamless panels and polystyrene drawers


    Specification
    • O6 Model Series: 30" Square Sink Cabinet; 24" Storage Cabinet; Round End; Waste/Sharps Disposal

      LEFT- Sink on Left side of cabinet

      RIGHT- Sink on Right side of cabinet


    Technical specification
    • Unique ref.midmark-synthesis-o6
    • Product familyDental Equipment
    • Product groupSynthesis® Cabinetry
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryCarbon Steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit