Publish your products
Synthesis® - Wall Hung Sink Base Cabinetry
Synthesis® - Wall Hung Sink Base Cabinetry
Synthesis® - Wall Hung Sink Base Cabinetry
Synthesis® - Wall Hung Sink Base Cabinetry
    Midmark

    Synthesis® - Wall Hung Sink Base Cabinetry

    Synthesis Cabinetry offers multiple storage options designed to fit your needs, for both today and tomorrow. Traditional and wall-hung base cabinets are available in a multitude of door and drawer configurations to help you create the perfect storage solution for your facility.

    As your needs change, your storage configurations are easy to change, too. Base cabinets are available in the following size ranges:

    Wall-Hung Base Cabinets:

    12" 15" 18" 21" 24" and 30" in width
    18” in depth
    19” and 25” in height

    Increase Your Efficiency

    Specially designed for efficiency, Synthesis cabinetry eliminates wasted spaces and helps improve the organization of supplies.

    Create A Quieter Environment

    Reduce the noise of cabinet and drawer closings with full-extension soft-close slides and hinges. Designed to keep cabinet noises at a minimum, you can help reduce patient stress by creating a quieter care environment.

    Specification
    • Shell + Frame

      Powder-coated, 18-gauge cold rolled steel; multi-piece; riveted and press joined (Tog-L-Loc®)

      Door + Drawer Front/Back

      12 mm seamless polymer-covered front; melamine back (Frost color)

      Door + Drawer Core

      45 lb LEED® IEQ compliant MDF board, 3/4 inch thick (all composite wood material to meet CARB P2 emission standard of CARB regulation 91320.4)

      Hinges

      Manufacturer's standard Blum®, concealed, self-closing, 110° opening, nickel-plated metal, clip-on mount, three adjustment points (150 lb capacity)

      Pulls

      128 mm pull offering for Serenity, Transcend and Pinnacle style panels; integrated front pull design (Cove style); recessed clear snap-on handle with interchangeable color strips (Renew style)

      Seamless Drawer Construction

      One-piece, molded polystyrene drawer bodies with rounded corners (Frost color)

      Slides

      Manufacturer's standard Accuride® Aero (100 lb capacity) ball bearing slides; Accuride model 3832 (100 lb capacity) for pullout writing surfaces and waste cans; and heavy duty Accuride model 3640 (200 lb capacity) slide for file drawers and heavy-duty pullout shelves

      Security

      Keyed and keyless locks options

    Technical specification
    • Unique ref.midmark-synthesis-wall-hung-sink-base-cabinetry
    • Product familyDental Equipment
    • Product groupSynthesis® Cabinetry
    • TypeObject (single object)
    • Date of publishing2022-10-27
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit