Publish your products
Ritter 95 Treatment Table
Midmark

Ritter 95 Treatment Table

4.7 out of 5 stars4.7(6 reviews)
The Ritter 95 Exam Table is ideal for new medical practices, industrial first aid areas, school nurses’ stations or as an additional table for any practice. Its hardwood construction and H-Brace frame give it strength and stability, while its simple design allows easy access to patients… without obstructions. The table’s generous 27" width and 72" length accommodate nearly all patients, including the infirm and elderly, comfortably. And its convenient 30" height allows patients to get on and off the table easily.
  • 350-pound patient weight capacity
  • 27" W x 72" D x 30" H
  • Frame is a dark oak finish only
  • Paper roll holder included
Technical specification
  • Unique ref.ritter-95
  • Product familyHealth Care Equipment and Furnishings
  • Product groupManual Examination Tables
  • TypeObject (single object)
  • Date of publishing2012-04-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit