Publish your products
Stairs with railings
Midthaug

Stairs with railings

4.1 out of 5 stars4.1(14 reviews)
Steel stairs from Midthaug can be adapted to most areas and purposes. They will always be safe and good to use. Stair stringers are produced of laser-cut steel, either from sheet metal or hollow profiles. Steps made of grating or expanded metal are the most popular for outdoor use. Steps for mortar and tiles or flooring are the most popular indoor. The stairs can be combined with several of our railing models with either balustrades or glass panels.
Technical specification
  • Unique ref.BM_Stairs_I-L-U
  • Product familyStair systems
  • Product groupTrapp + rekkverk
  • TypeObject (single object)
  • Date of publishing2015-10-15
  • Edition number1
  • Height (mm)4000
  • Width (mm)1500
  • Depth (mm)6000
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryConstruction - Stairs

Region availability

Europe
Norway
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit