Publish your products
FHA / FHG Floor Access Door
MIFAB

FHA / FHG Floor Access Door

MIFAB® FHA/FHG Series floor access doors are for interior or exterior use where easy access is required. The angle frame construction with integral anchor flange is designed to be cast into concrete. They are available in either prime coated steel (FHG) or aluminum (FHA). Standard units withstand load bearing of 300 lbs. per square foot. They are designed for safety, durability and ease of operation.

Specification
  • FHA / FHG Floor Access Door

Technical specification
  • Unique ref.fha-fhg-floor-access-door
  • Product familyAccess Doors
  • Product groupUniversal
  • TypeObject (single object)
  • Date of publishing2021-09-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 13
  • CSI MasterFormat 2014 TitleAccess Doors and Frames
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit