Publish your products
HY-9040-NPB Low Brass Wall Faucet 1/2″ Connection
MIFAB

HY-9040-NPB Low Brass Wall Faucet 1/2″ Connection

MIFAB® HY-9040-NPB exposed type, low lead, mild climate, anti-contamination wall faucet with 3/4” (19) male hose connection and anti-siphon vacuum breaker. The body of the HY-9040-NPB is made from low lead bronze and has a rough bronze finish. Operating handle to be (specify brown plastic, clear plastic, cast iron wheel handle or operating key), and inlet connection to be (specify ½” (13) or 3/4” (19) F.P.T.). Vacuum breaker to be certified to the A.S.S.E. Standard 1011 and listed by I.A.P.M.O.
Specification
  • SKUs: HY-9040-NPB
Technical specification
  • Unique ref.hy-9040-npb-low-brass-wall-faucet-1-2-connection
  • Product familyHydrants
  • Product groupOther
  • TypeDocumentation (information only)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit