Publish your products
MHY-25 Non Freeze Wall Hydrant
MIFAB

MHY-25 Non Freeze Wall Hydrant

MIFAB® MHY-25 Series A.S.S.E. 1019-B certified exposed type, self draining, non freeze low lead wall hydrant with A.S.S.E. 1011 approved anti-siphon and vandal resistant integral vacuum breaker with 3/4” (19) male hose connection. Hydrant assembly complete with neoprene plunger to control both the flow and drain functions, hardened bronze operating stem, drain port under the hexagon nut, heavy duty brass casing, 360 degree swivel inlet connection, heavy duty chrome plated bronze head casting, polished chrome plated face plate, and satin finished nickel bronze box with hinged locking cover. Operating key to be furnished with each hydrant.
Specification
  • SKUs: MHY-25-6, MHY-25-8, MHY-25-10, MHY-25-12, MHY-25-14, MHY-25-16, MHY-25-18, MHY-25-20, MHY-25-22, MHY-25-24
Technical specification
  • Unique ref.mhy-25-non-freeze-wall-hydrant
  • Product familyHydrants
  • Product groupWall
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit