Publish your products
MHY-45 Hot and Cold Encased Non Freeze Wall Hydrant
MIFAB

MHY-45 Hot and Cold Encased Non Freeze Wall Hydrant

MIFAB® MHY-45 Series A.S.S.E. 1019-B approved encased type, self draining, non freeze hot and cold wall hydrant with A.S.S.E. 1011 approved anti-siphon integral vacuum breaker with 3/4” male hose connection. Hydrant assembly complete with hot and cold temperature control selection, one piece neoprene plunger to control the flow, hardened bronze operating stem, heavy duty brass casing, heavy duty chrome plated bronze head casting, chrome plated face plate and polished nickel bronze box with hinged locking cover. Loose tee key to be furnished with each hydrant.
Specification
  • SKUs: MHY-45-8, MHY-45-10, MHY-45-12, MHY-45-14, MHY-45-16, MHY-45-18, MHY-45-20, MHY-45-24
Technical specification
  • Unique ref.mhy-45-hot-and-cold-encased-non-freeze-wall-hydrant
  • Product familyHydrants
  • Product groupWall
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit