Publish your products
WHB Stainless Steel Bellows Water Hammer Arrestors
MIFAB

WHB Stainless Steel Bellows Water Hammer Arrestors

MIFAB® WHB Series (specify size) nesting type bellows operated water hammer arrestor with male N.P.T. connection. Bellows and body casing made of Type 304 stainless steel. WHB Series is certified to the PDI WH-201 Standard. Engineered to limit line system surge pressure up to 1500 P.S.I.G. shall be sized and located in accordance with manufacturer’s instructions.
Specification
  • SKUs: WHB-A, WHB-B, WHB-C, WHB-D, WHB-E, WHB-F
Technical specification
  • Unique ref.whb-stainless-steel-bellows-type
  • Product familyWater Hammer Arrestors
  • Product groupBellows Type
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code40 05 67.36
  • CSI MasterFormat 2014 TitlePressure-Regulating Valves
  • OmniClass Number23-27 43 17
  • OmniClass TitleWater Hammer Arrestors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
United States