Tuscany® Series Double Horizontal Sliding Window

Unique ref.: milgard-004
Product family: Horizontal Sliding Windows
Product group: Tuscany™ Series
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Milgard's double horizontal sliding vinyl replacement window is popular for satisfying bedroom egress requirements, as an easy-opening window over kitchen counters and sinks, and for providing a contemporary look. Both ends slide open without using any exterior or interior space.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.
  • Double Sliding Single Vent
  • Double Sliding Half Vent
  • Double Sliding Vent Above
  • Double Sliding Vent Below

Interior Frame Color: Vinyl woodgrain finish is currently only available in Iowa, Illinois, Indiana, Maryland, Michigan, Minnesota, Ohio, Virginia and Wisconsin.

Forced Entry Resistance Level exceed California forced entry codes.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Slide
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
Solar Heat Gain Coefficient 0.27 — 0.86
Thermal Transmittance 0,36
Powered by BIMobject®