Style Line® Series Casement Window, 1' 6" to 3' 0" Width, 1' 8" to 6' 0" Height

Unique ref.: milgard-403
Product family: Casement Windows
Product group: Style Lineā„¢
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
The Style Line vinyl casement window provides excellent ventilation, has no rail to obstruct views and puts the screen on the inside where it doesn't get as dirty.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Colour Exterior White ; Tan ; Clay ; Sand ; Ivory ; Fog ; Silver ; Tweed ; Classic Brown ; Espresso ; Bronze
Colour Interior White ; Tan ; Clay
Powered by BIMobject®