Style Line® Series Horizontal Sliding Window, 2' 0" to 6' 0" Width, 1' 0" to 5' 0" Height

Unique ref.: milgard-404
Product family: Horizontal Sliding Windows
Product group: Style Line™
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Ivory, light grey, taupe, chocolate, bronze, espresso and silver only available with white interior.

Milgard's slim line sliding window is popular for satisfying bedroom egress requirements, as an easy-opening window over kitchen counters and sinks, and for providing a contemporary look. Opens without using any exterior or interior space.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Slide
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 17
OmniClass Title: Plastic Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
Thermal Transmittance 0,34 — 0,35
Powered by BIMobject®