Style Line® Series Picture Window, 1' 0" to 8' 0" Width, 1' 0" to 6' 0" Height

Unique ref.: milgard-405
Product family: Fixed Windows
Product group: Style Line™
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Ivory, light grey, taupe, chocolate, bronze, espresso and silver only available with white interior.

Maximize your view in the living room, dining room and master bedroom with a Milgard slim line picture window. Combine with other style windows for ventilation.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Fixed Frames
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
U Value 0.32 — 0.34
Powered by BIMobject®