Unique ref.: | milgard-701 |
---|---|
Product family: | Single-Hung Windows |
Product group: | Standard Aluminum |
Date of publishing: | 2018-06-25 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.milgard.com/windows/aluminum/aluminum-single-hung-window |
---|---|
Installation instructions: | https://www.milgard.com/professionals/installation-finishing |
COBie Product Data Sheet: | |
Product certification: | https://www.milgard.com/learn/why-milgard/sustainability |
Technical description: | https://www.milgard.com/professionals/technical-resources?doc_type%5B%5D=5... |
Instruction video: | https://www.youtube.com/watch?v=6A0MJcc6uPA |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/milgardwindowsanddoors/product/milgard-701
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Windows - Opening Hinge |
---|---|
CSI MasterFormat 2014 Code: | 08 51 13 |
CSI MasterFormat 2014 Title: | Aluminum Windows |
OmniClass Number: | 23-17 13 00 |
OmniClass Title: | Windows |
CSI UniFormat II Code: | B2020 |
CSI UniFormat II Title: | Exterior Windows |
Name | Value |
---|---|
Thermal Transmittance | 0,51 — 0,53 |