Thermally Improved Aluminum Sliding Doors, 2, 3 or 4-Panels, 5' 0" to 16' 0" Window Width, 6' 8" to 8'0" Window Height

Unique ref.: milgard-716
Product family: Sliding Doors
Product group: Thermally Improved Aluminum
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Make the most of your home's views with the sleek, trim sight lines of a durable thermally improved aluminum patio door. Exceeds California's forced entry codes, some of the toughest in the nation.

https://www.milgard.com/professionals/technical-resources


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
CSI MasterFormat 2014 Code: 08 13 16
CSI MasterFormat 2014 Title: Aluminum Doors
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
Thermal Transmittance 0,42
Powered by BIMobject®