We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Four Panel Aluminum Stacking Doors

Unique ref.: milgard-804
Brand: Milgard Windows and Doors
Product family: Sliding Doors
Product group: Moving Glass Wall Systems
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Download (2)
Typically moving glass wall systems are only a custom option in high-end homes. But Milgard has reframed the conversation. Now you can deliver expanded living spaces through 12 standard sizes in 3- and 4-panel configurations. Plus, Milgard Moving Glass Wall Systems beautifully integrate with other Milgard windows and patios to provide a complete, unified look.

https://www.milgard.com/professionals/technical-resources


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding Doors
CSI MasterFormat 2014 Code: 08 13 16
CSI MasterFormat 2014 Title: Aluminum Doors
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
Door Height 8' 0" — 10' 0"
Door Width 16' 0" — 20' 0"
Thermal Transmittance 0,42 — 0,44

Milgard Windows and Doors

Properties

Name Value
Hardware Color Black | Brushed Nickel
Exterior Frame Color White | Tan | Darn Bronze Anodized | Clear Anodized

BIMobject®