Publish your products
Tonus-Noeva | Fixed Window
Tonus-Noeva | Fixed Window
    MINCO

    Tonus-Noeva | Fixed Window

    FDV13 - Fixed Double Glazed Window

    The fixed window offers a wide range of dimensional possibilities. Both in width and height, you can let your imagination run wild to perfectly match the typology of your home. Benefiting from the finest profiles, you will naturally increase the light output of your living spaces while making maximum savings. Opt for the brightness of fixed glass windows.
    The HYBRID window: the best combination of environment, performance, comfort and savings.

    Specification
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing
      • Environmental data : FDES 61 kg CO² eq/UF
      • Air Water Wind performance : AEV A4 / E600b / V3b
      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:
      • Solar gain : Sw 0,51
      • Light Transmission : Tlw 0,62
      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)


      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
      • 100% of the wood is of France origin
      • Air quality A+ (indoor air emissions)

    Technical specification
    • Unique ref.fdv13-fenetre-fixe
    • Product familyWood-Alu windows
    • Product groupTonus
    • TypeObject (single object)
    • Date of publishing2019-04-26
    • Edition number4
    • Height (mm)2450
    • Width (mm)3200
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • UNSPSC nameFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 DescriptionComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 11
    • OmniClass TitleComposite Fixed Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe North America Oceania
    Belgium
    Guadeloupe
    New Caledonia
    France
    Martinique
    Luxembourg
    Saint Lucia
    Switzerland