Publish your products
PME 2050 E CONT
PME 2050 E CONT
PME 2050 E CONT
PME 2050 E CONT
PME 2050 E CONT
PME 2050 E CONT
PME 2050 E CONT
PME 2050 E CONT
PME 2050 E CONT
PME 2050 E CONT
    Archived

    PME 2050 E CONT

    A light and non-corrodible open-circuit evaporative cooling tower: • Dimensions suitable for container transport. • Easy accessibility. thanks to completely removable walls. • Certificated perfomances with K12 version, primarily for the HVAC industry. • Limited noise levels. Sound reducing solutions on customer request. • Efficiency, optimal consumption and quick payback thanks to a pre-selection performed together with the client, based on their project requirement. • Industry 4.0. Possibility of control, monitoring and data collection on company management system.
    Specification
      • Dimensions suitable for container transport.
      • Axial motor-fan with direct coupling, low installed power, low noise levels.
      • Support structure in hot dip galvanized steel after fabrication.
      • Distribution system in PVC or PP equipped with wide non-clogging PP spray nozzles.
      • Fill pack with different kinds of air/water channels, suitable for the use with different water types.
      • Certified PP drift eliminators (entrainment 0.01%).
      • Tank with sloping base entirely made of fibreglass.
      • Capacity: from 860 kW to 2.6MW (indicative capacity referring to a machine, thermal gradient 5°C).
    Technical specification
    • Unique ref.PME_2050-E_Container_Cooling_tower_open_circuit
    • Product familyCooling Towers
    • Product groupOpen Circuit
    • TypeObject (single object)
    • Date of publishing2021-10-14
    • Edition number1
    • Height (mm)3800
    • Width (mm)2190
    • Depth (mm)2240
    Related
    • Material mainFiberglass
    • Material secondaryGalvanized steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationEvaporative Cooler
    • ETIM CodeEG015230
    • ETIM NameCooling systems
    • UNSPSC nameEvaporative coolers
    • UNSPSC code40101703
    • Uniclass 2015 CodePr_60_60_13_59
    • Uniclass 2015 DescriptionOpen circuit cooling towers
    • CSI MasterFormat 2014 Code23 65 00
    • CSI MasterFormat 2014 TitleCooling Towers
    • OmniClass Number23-33 23 00
    • OmniClass TitleCooling Towers
    • CSI UniFormat II CodeD3030
    • CSI UniFormat II TitleCooling Generating Systems