Publish your products
PME 3100 E CONT
PME 3100 E CONT
PME 3100 E CONT
PME 3100 E CONT
PME 3100 E CONT
PME 3100 E CONT
PME 3100 E CONT
PME 3100 E CONT
PME 3100 E CONT
PME 3100 E CONT

    PME 3100 E CONT

    A light and non-corrodible open-circuit evaporative cooling tower: • Dimensions suitable for container transport. • Easy accessibility. thanks to completely removable walls. • Certificated perfomances with K12 version, primarily for the HVAC industry. • Limited noise levels. Sound reducing solutions on customer request. • Efficiency, optimal consumption and quick payback thanks to a pre-selection performed together with the client, based on their project requirement. • Industry 4.0. Possibility of control, monitoring and data collection on company management system.
    Specification
      • Axial motor-fan with direct coupling, low installed power, low noise levels.
      • Support structure in hot dip galvanized steel after fabrication.
      • Distribution system in PVC or PP equipped with wide non-clogging PP spray nozzles.
      • Fill pack with different kinds of air/water channels, suitable for the use with different water types.
      • Certified PP drift eliminators (entrainment 0.01%).
      • Tank with sloping base entirely made of fibreglass.
      • Capacity: from 860 kW to 2.6MW (indicative capacity referring to a machine, thermal gradient 5°C).
    Technical specification
    • Unique ref.PME_3100-E_Container_Cooling_tower_open_circuit
    • Product familyCooling Towers
    • Product groupOpen Circuit
    • TypeObject (single object)
    • Date of publishing2021-10-14
    • Edition number1
    • Height (mm)3900
    • Width (mm)2190
    • Depth (mm)3370
    Related
    • Material mainFiberglass
    • Material secondaryGalvanized steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationEvaporative Cooler
    • ETIM CodeEG015230
    • ETIM NameCooling systems
    • UNSPSC nameEvaporative coolers
    • UNSPSC code40101703
    • Uniclass 2015 CodePr_60_60_13_59
    • Uniclass 2015 DescriptionOpen circuit cooling towers
    • CSI MasterFormat 2014 Code23 65 00
    • CSI MasterFormat 2014 TitleCooling Towers
    • OmniClass Number23-33 23 00
    • OmniClass TitleCooling Towers
    • CSI UniFormat II CodeD3030
    • CSI UniFormat II TitleCooling Generating Systems

    Region availability

    Europe Asia Africa North America
    Åland Islands
    Armenia
    Algeria
    Mexico
    Albania
    Azerbaijan
    Egypt
    Panama
    Andorra
    Georgia
    Libya
    Austria
    Iran
    Morocco
    Belarus
    Iraq
    Tunisia
    Belgium
    Israel
    Bosnia and Herzegovina
    Kazakhstan
    Bulgaria
    Kyrgyzstan
    Croatia
    Saudi Arabia
    Cyprus
    Türkiye
    Czech Republic
    Turkmenistan
    Denmark
    Uzbekistan
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City