quiet riot landscape
Mitab

quiet riot landscape

Quiet Riot is a functional, freestanding room divider with sound absorbing qualities and strong character inspired by a classic riot barricades. An appealing and brutally simple design and function is fullfills it´s purpose of dividing a space. Qualities like sound absorbtion, notice-board and a wide variety of textile choices enhances the functional aspects of Quiet Riot. The four individual panels can be upholstered in 8 different fabrics multiplying the possibilities of expressions. Quiet Riot also comes with add-ons like magazine rack, metal whiteboard in different sizes and coat hanger.
Technical specification
  • Unique ref.quiet_riot_landscape
  • Collection setFurniture
  • CollectionRoom Divider
  • TypeObject (single object)
  • Date of publishing2012-01-29
  • Edition number1
  • Height (mm)1500
  • Width (mm)1760
  • Depth (mm)380
Related
  • Material mainPowder coated steel
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL385
  • Uniclass 1.4 DescriptionRoom dividers, screens
  • Uniclass 2.0 CodeSS-25-50-75
  • Uniclass 2.0 DescriptionScreen Systems
  • NBS Reference Code25-50-75
  • NBS Reference DescriptionScreen Systems