Publish your products
LX Gas-Fired Steam Boilers
LX Gas-Fired Steam Boilers
LX Gas-Fired Steam Boilers
LX Gas-Fired Steam Boilers

    LX Gas-Fired Steam Boilers

    5.0 out of 5 stars5.0(5 reviews)

    Meet the low NOx Industrial Boiler that will meet your company's efficiency and sustainability goals.

    Miura’s low NOx LX-Series steam boiler is the high-efficiency, easy-to-use boiler your facility has been dreaming of. The unique design of the LX ensure safety, reliability and efficiency that go unmatched in the industry. The LX can reach NOx regulations as low as 9ppm NOx at 3% corrected O2. While standard firetube boilers require hours to heat up, Miura’s LX Series boilers produce fast steam in less than 5 minutes from a cold start-up. Plus, due to their compact design you can double your steam capacity in the same space or reduce space requirements by half for new construction.

    Specification
    • Features

      The Miura LX Series industrial Steam Boiler design consists of rows of vertical tubes sandwiched between two rectangular headers. Both headers are encased in a castable refractory with only the tubes exposed to flame and/or combustion gases. The upper header is attached to the lower header only by the tubes. As the tubes expand and contract, the headers float up and down accordingly. This ’floating header’ concept greatly reduces stress and allows for the use of cold feedwater without the fear of significant thermal shock. The ’leaky tube’ problems associated with firetube and bent watertube designs do not exist with Miura LX steam boilers.

      • Gas-fired: Natural Gas or Propane, or both on most models
      • High-efficiency Design
      • High and low-pressure steam options available (300 MAWP, 170 MAWP or 15 MAWP)
      • Low NOx Rating as low as: 9ppm depending on model
      • From cold start to full steam in less than 5 minutes
      • Small footprint; Occupies 50% less floor space than typical firetube boilers
      • Equipped with intelligent BL controller for easy-to-use interface
    Technical specification
    • Unique ref.lx-gas-fired-steam-boiler
    • Product familyLX Gas-Fired Steam Boilers
    • Product groupLX Gas Fired Steam Boilers
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08_33
    • Uniclass 2015 DescriptionGas fired boilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States