It reproduces the image of a beautiful rock surface with a rough but fantastic expression created by the nature of the Kyotango Sea. Yarns used for outdoor use are used to increase strength, and yarns of different types and properties are used to achieve a unique uneven texture.
Specification
Item number : KF2312-13
Category : Tango Textiles
Material : 87% Acrylic, 9% Nylon, 4% Rayon
Repeat length : 20cm
Repeat width : 35cm
Effective width : 160cm
Light-fastness : Grade 4 and above
Weight (g/m) : Approx. 576g/m
Manufacturer : Miyashin
Color : Brightening Gray