Publish your products
Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green
Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green
Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green
Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green
Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green
Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green
Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green
Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green
    Archived

    Fabric of Jacquard [ puffed-up jacquard ]_Yellow-green

    It uses a weaving structure called "Futsu". It is capable of three-dimensional type expression.
    Specification
    • Brand name : Miyashin / item's stock number : KY-15-016-K3866 / Series・Product name : puffed-up jacquard / Technique : Jacquard / Material: Silk, polyester / Max. weaving width : 1450mm

      Download Image Size:W219mmxH207mm ※This is not a seamless image.。

    Technical specification
    • Unique ref.KY-15-016-K3866
    • Product familyTextile
    • Product groupFabric Textile
    • TypeObject (single object)
    • Date of publishing2022-01-31
    • Edition number1
    Related
    • Material mainFabric
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFabrics - Fabrics