Publish your products
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
    Archived

    Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]

    Art panel with textile surface The four seasons are expressed by combining a wealth of accumulated techniques such as distinctive material crapes, prints, and yarn-dyed jacquards.
    Specification
    • It is characterized by the depth of expression of the combination of high-twisted yarn and the three-dimensionality of the print, and the three-dimensionality of yarn-dyed fabrics with design yarns.


      Sound-absorbing interior materials that bring quality comfort to spaces

      ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

      ・Improves the sound environment through simple installation with magnets or SM plates.

      Panel size:W450㎜xH450㎜xD25㎜

      ※All products are made-to-order.

    Technical specification
    • Unique ref.soundmild_summer-miyashin
    • Product familyArt panel
    • Product groupSound Mild
    • TypeObject (single object)
    • Date of publishing2022-03-02
    • Edition number1
    • Height (mm)450
    • Width (mm)450
    • Depth (mm)25
    Related
    • Material mainFabric
    • Material secondaryGlass wool
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration