Publish your products
Core GL
MMA

Core GL

Core is used as a central distrubution of heat to radiators. By centralising the distrubution, balancing, adjusting and controlling in one place to simplify deployment, maintanence and unauthorised manupulation. Each heating plant can be client adjusted for that specific amount of heat emitters that can be installed in the facility. Core GL is the fully equipped heating plant with total control of the differential pressure over the radiator system and with electronic room regulation. This is ensured by a dynamic differential valve PV with capillary pipes. GL also includes a measurement ring for the possibilty of ensuring the correct flow over the heating plant. Every circuit in Core GL is provided with the Evoflow radiator valve to pre-set the correct waterflow to every single radiator. (This can be set from the the factory if the correct reference material is provided to MMA) Evoflow is easily controlled with MMA 24V actuators, via room regulation that is included in both the wired and wireless model. This makes Core GL the perfect solution for when you want everything gathered in the same place for maintenance, adjustements and avoid unauthorised manipulation of the heating plant. Core GL can also be delivered in a waterprotected box. The size of the box will vary depending on the number of heat emitters.
Specification
  • • Centralised distribution and controlling of the heating plant • Balanced and adjusted by the factory • Assemblied and ready to install Pressure class PN 6 Maximum temperature 90°C Material Brass Packing - EPDM Connections Minimum temperature 5°C Secondary: W24x19 mm external thread Primary: G 3/4” external thread
Technical specification
  • Unique ref.core_gl
  • Product familyCore
  • Product groupGL
  • TypeObject (single object)
  • Date of publishing2018-06-05
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationHeat Exchanger
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 DescriptionHeating systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit