Publish your products
Nippu
Nippu
Nippu
    Mobel

    Nippu

    Nippu is a stackable table for lecture rooms and multifunctional interiors. Thanks to the ingenious frame construction the table provides plenty of space for each person sitting at the table, even when they are arranged in groups. Nippu is easy to gang tightly into rows or against each other, which enables different kinds of formations. The table tops are quickly and easily snapped off without any tools. The table tops and frames can be also transported and stored in carts. There is also available a modesty panel, which can be fixed on or inside the frame.
    Technical specification
    • Unique ref.Nippu
    • Product familyFurniture
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2012-09-19
    • Edition number1
    • Height (mm)745
    • Width (mm)1400
    • Depth (mm)450
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21_60
    • Uniclass 2015 DescriptionOffice tables
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit