Publish your products
Slim  Armchair
Bombastik

Slim Armchair

Slim is a series of classic chairs that with their seating-comfort fits perfectly in all public places. The great freedom of choice when it comes to the design makes the Slim series very easy to combine with the rest of the interior. Slim is also available with a thicker seating cushion, the Slim F1, which makes the chair even more comfortable to sit in. All pieces in the Slim series is stackable and connectable.
  • Slim is available in the following models:
  • Slim chair
  • Slim armchair
  • Slim leather armchair
  • Slim wooden armchair
Technical specification
  • Unique ref.13231
  • Product familyChairs / bar stools
  • Product groupSlim
  • TypeObject (single object)
  • Date of publishing2011-12-09
  • Edition number1
  • Height (mm)880
  • Width (mm)490
  • Depth (mm)560
Related
  • Material mainWood
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)5
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit