Publish your products
Fantastic Office Table 1200
Bombastik

Fantastic Office Table 1200

Fantastic is a series of foldable tables. They are very lightweight thanks to the aluminium base. As standard they come with white powder coated pole and polished aluminium foot. You cab get them in seizes from 700 x 700 up to 900 x 2300 mm and the height is 720 mm including the top. The top is 22 mm MDF with white laminate and matching ABS edge bounding. The tables are linkable so you can connect several tables to a big one. Fantastic is approved to supplies the Swedish government (FMV). You are also able to personalize your table. - We paint the base in almost every RAL-colour as you want. - You can use colour matched wheels. - We can make them in any heights and length (max 2300 mm) as you want. - For tabletops we work with all the common materials. We have several choices of shapes and profiles, and we are also able to make the table tops according to your specific drawings or demands. For further information, please contact Bombastik Attitude. Attitude by: Taglio Montana.
Technical specification
  • Unique ref.141003
  • Product familyTables
  • Product groupFantastic
  • TypeObject (single object)
  • Date of publishing2013-04-09
  • Edition number3
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit