Publish your products
Landscape Pro Multi Electric Fireplace
Landscape Pro Multi Electric Fireplace
Landscape Pro Multi Electric Fireplace

    Landscape Pro Multi Electric Fireplace

    The most versatile electric fireplace on the market, providing users with a fully customizable experience.

    With the most unique installation options suitable for any wall and approved for outdoor installation, this eye-catching electric fireplace will unlock your design vision for years.

    Features

    • Sizes: 44″, 56″, 68″, 80″, 96″ & 120″
    • 12" deep firebox
    • Multi-sided built-in: front view, left corner, right corner, bay or wall-mounted
    • 5,000 or 10,000 BTU high-efficiency ceramic burner
    • Full RGB color spectrum flame colors
    • Multicolor downlighting and ember bed
    • Bluetooth and Wi-Fi enabled with a fully featured app
    • Works with Google Home and Alexa
    • Media included: driftwood logs, clear and black smoke acrylic stone
    • Outdoor use approved
    Specification
    • Model

        LPM 44"

        LPM 56"

        LPM 68"

        LPM 80"

        LPM 96"

         LPM 100"

      Unit
      Width

         44-1/16"

         56-1/16"

         68-1/16"

         80-1/16"

         96-1/16"

         120-1/16"

      Unit
      Height

         24-7/8"

         24-7/8"

         24-7/8"

         24-7/8"

         24-7/8"

         24-7/8"

      Unit
      Depth

         11-9/16"

         11-9/16"

         11-9/16"

         11-9/16"

         11-9/16"

         11-9/16"

      Framing
      Width

         44-3/8"

         56-3/8"

         68-3/8"

         80-3/8"

         96-3/8"

         120-3/8"

      Framing
      Height

         25-1/4"

         25-1/4"

         25-1/4"

         25-1/4"

         25-1/4"

         25-1/4"

      Framing
      Depth

         12"

         12"

         12"

         12"

         12"

         12"

    Technical specification
    • Unique ref.landscape-pro-multi-electric-fireplace
    • Product familyLinear Electric Fireplace
    • Product groupLED Electric Fireplaces
    • TypeObject (single object)
    • Date of publishing2024-06-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    Oceania North America
    Australia
    Canada
    Mexico
    Puerto Rico
    U.S. Virgin Islands
    United States