Modernfold® Pocket Doors - Type III

Modernfold® Pocket Doors - Type III

Modernfold®, Inc., Pocket Doors

PRODUCT PRESENTATION

Acousti-Seal® Pocket Doors are either acousticor non-acoustic solutions to conceal panelstorage areas.Pocket Doors are prefabricated with jambsand hardware installed.Pocket Doors are pre-finished with allavailable finish options or uncovered for fieldfinishing.Custom finish solutions available to match orblend with existing design.

Type I
Single door hinged to jamb on one side
Panel Thickness: 3"
Max Height: 28’- 4” (custom solutions available beyond maximum height)
Max Width: 4’- 7” 
STC: Non Rated, 47, 50

Type II
Double door hinged to jamb on each side closing in center
Panel Thickness: 3"
Max Height: 28’- 4” (custom solutions available beyond maximum height)
Max Width: 8’- 7” 
STC: Non Rated, 47, 50

Type III
Double door hinged to jamb on each side closing in center with smaller center panel
Panel Thickness: 3"
Max Height: 28’- 4” (custom solutions available beyond maximum height)
Max Width: 9’- 4” 
STC: Non Rated

Type IV
Bi-fold door hinged to jamb on one side
Panel Thickness: 3"
Max Height: 28’- 4” (custom solutions available beyond maximum height)
Max Width: 8’- 7” 
STC: Non Rated, 47, 50

USES, APPLICATIONS
Modernfold® is the right choice for projects large or small. Modernfold® built the operable partition for Chicago's McCormick Place Expansion, a moveable wall nearly 830 feet long and four stories tall with a 2-hour fire rating (ASTM E-119). Regardless of the size of the project Modernfold® will assist in finding the right partition for the job. Modernfold® partitions are used extensively in schools, commercial buildings, hotels and churches around the world.

TECHNICAL SUPPORT
Specs: Please refer to the formatted architectural specifications attached to this Product Profile.
Details: Please refer to the CAD Library details attached to this Product Profile.

OPERATION, MAINTENANCE
Modernfold® Service Centers are the only coast-to-coast network of factory trained certified technicians for operable walls and accordion partitions. Regardless of the brand, Modernfold® Service Centers are ready to maintain or repair the partitions. Call 1-800-869-9685 to locate the nearest Modernfold® Service Center.

© Copyright 2011, Modernfold®, Inc.
Technical specification
  • Unique ref.pocket-doors-typeiii
  • Collection setWalls
  • CollectionOperable Partitions
  • TypeObject (single object)
  • Date of publishing2020-04-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Folding Walls
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 DescriptionDoorsets
  • CSI MasterFormat 2014 Code08 13 13
  • CSI MasterFormat 2014 TitleHollow Metal Doors
  • OmniClass TitleHollow Metal Doors
  • OmniClass Number23-17 11 13 11
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America Oceania Europe Asia South America Africa
United States
Australia
Germany
Hong Kong
Peru
Egypt
Canada
American Samoa
Italy
India
Venezuela
Algeria
Mexico
Cook Islands
United Kingdom
Israel
Argentina
Angola
Puerto Rico
Federated States of Micronesia
Albania
Kuwait
Bolivia
Benin
Anguilla
Fiji
Andorra
Malaysia
Brazil
Botswana
Antigua and Barbuda
French Polynesia
Austria
Qatar
Chile
Burkina Faso
Aruba
Guam
Belarus
Singapore
Colombia
Burundi
Barbados
Kiribati
Belgium
United Arab Emirates
Ecuador
Cameroon
Belize
Marshall Islands
Bosnia and Herzegovina
Afghanistan
Falkland Islands (Islas Malvinas)
Cape Verde
Bermuda
Nauru
Bulgaria
Bahrain
French Guiana
Central African Republic
British Virgin Islands
New Caledonia
Croatia
Iran
Guyana
Chad
Caribbean Netherlands
New Zealand
Cyprus
Iraq
Paraguay
Comoros
Cayman Islands
Niue
Czech Republic
Jordan
Suriname
Côte d'Ivoire
Collectivity of Saint Martin
Norfolk Island
Denmark
Lebanon
Uruguay
Democratic Republic of the Congo
Costa Rica
Northern Mariana Islands
Estonia
Oman
Djibouti
Cuba
Palau
Faroe Islands
Palestine
Equatorial Guinea
Curaçao
Papua New Guinea
Finland
Saudi Arabia
Eritrea
Dominica
Pitcairn Islands
France
Syria
Ethiopia
Dominican Republic
Samoa
Gibraltar
Turkey
Gabon
El Salvador
Solomon Islands
Greece
Yemen
Ghana
Greenland
Timor-Leste
Guernsey
Armenia
Guinea
Grenada
Tokelau
Hungary
Azerbaijan
Guinea-Bissau
Guadeloupe
Tonga
Iceland
Bangladesh
Kenya
Guatemala
Tuvalu
Ireland
Bhutan
Lesotho
Haiti
United States Minor Outlying Islands
Isle of Man
British Indian Ocean Territory
Liberia
Honduras
Wallis and Futuna
Jersey
Brunei
Libya
Jamaica
Vanuatu
Latvia
Cambodia
Madagascar
Martinique
Liechtenstein
China
Malawi
Montserrat
Lithuania
Christmas Island
Mali
Nicaragua
Luxembourg
Cocos (Keeling) Islands
Mauritania
Panama
Macedonia (FYROM)
Georgia
Mauritius
Saint Kitts and Nevis
Malta
Indonesia
Mayotte
Saint Lucia
Moldova
Japan
Morocco
Saint Pierre and Miquelon
Monaco
Kazakhstan
Mozambique
Saint Vincent and the Grenadines
Montenegro
Kyrgyzstan
Namibia
Saint-Barthélemy
Netherlands
Laos
Niger
Sint Maarten
Norway
Macau
Nigeria
The Bahamas
Poland
Maldives
Republic of the Congo
Trinidad and Tobago
Portugal
Mongolia
Reunion
Turks and Caicos Islands
Romania
Myanmar (Burma)
Rwanda
U.S. Virgin Islands
Russia
Nepal
Saint Helena
San Marino
North Korea
São Tomé and Príncipe
Serbia
Pakistan
Senegal
Slovakia
Philippines
Seychelles
Slovenia
South Korea
Sierra Leone
Spain
Sri Lanka
Somalia
Svalbard and Jan Mayen
Taiwan
South Africa
Sweden
Tajikistan
South Sudan
Switzerland
Thailand
Sudan
Ukraine
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe