Modernform Desk with Right Cabinet EXM4_225x195

Modernform Desk with Right Cabinet EXM4_225x195

Modernform Desk with Right Cabinet EXM4_225x195

Technical specification
  • Unique ref.Modernform_Desk_with_Right_Cabinet_EXM4_225x195
  • Collection setDesks&Tables
  • CollectionDesk with Cabinet&Top Cosmos
  • TypeObject (single object)
  • Date of publishing2020-12-18
  • Edition number1
  • Width (mm)720
  • Width (mm)1950
  • Depth (mm)2250
Related
  • Material mainMDF board
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Asia
Thailand