Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/9fcc792b-e0d0-470b-8b34-d9336b37b387
Home
Categories
Furniture
Office Tables
Modernform conference table Kontrol ML 420x130
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform conference table Kontrol ML 420x130
4.3
(9 reviews)
Modernform conference table Kontrol ML 420x130
Download
Technical specification
Technical specification
Unique ref.
Modernform_conference_table_Kontrol_ML_420x130
Product family
Desks&Tables
Product group
Conference Table
Date of publishing
2020-12-09
Edition number
1
Height (mm)
720
Width (mm)
1300
Depth (mm)
4200
Links
Links
Product url
https://www.modernform.co.th/product/kontrol/?lang=en
Related
Related
Material main
Particleboard
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Tables
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet - 2614BBP
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 2 Set
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Flip-up
Download