Publish your products
Modernform โต๊ะข้าง Strato

Modernform โต๊ะข้าง Strato

Technical specification
  • Unique ref.modernform-workspace-strato
  • Product familyDesks&Tables
  • Product groupBenchworking
  • TypeObject (single object)
  • Date of publishing2026-01-21
  • Edition number1
  • Height (mm)300
  • Width (mm)500
  • Depth (mm)625
Related
  • Material mainParticleboard
  • Material secondaryMelamine
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Tables

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit