Publish your products
Modernform Conference Table Kontrol HG 320x180

Modernform Conference Table Kontrol HG 320x180

Modernform Conference Table Kontrol HG 320x180
Technical specification
  • Unique ref.Modernform_Conference_Table_Kontrol_HG_320x180
  • Product familyDesks&Tables
  • Product groupConference Table
  • TypeObject (single object)
  • Date of publishing2020-12-18
  • Edition number1
  • Height (mm)720
  • Width (mm)3200
  • Depth (mm)1800
Related
  • Material mainParticleboard
  • Material secondarySteel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit