Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/6203c4c5-c1d7-4312-82f3-f5c2ad126a0a
Home
Categories
Furniture
Office Tables
Modernform Desk with Right Cabinet EXM4_200x100
Unavailable in United States
Modernform Workplace โมเดอร์นฟอร์ม
Follow
Modernform Desk with Right Cabinet EXM4_200x100
3.9
(7 reviews)
Modernform Desk with Right Cabinet EXM4_200x100
Download
Technical specification
Technical specification
Unique ref.
Modernform_Desk_with_Right_Cabinet_EXM4_200x100
Product family
Desks&Tables
Product group
Desk with Cabinet&Top Cosmos
Type
Object (single object)
Date of publishing
2020-12-18
Edition number
1
Height (mm)
745
Width (mm)
1000
Depth (mm)
2000
Links
Links
Product url
https://www.modernform.co.th/product/exm4/?lang=en
Related
Related
Material main
MDF board
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Tables
Region availability
Asia
Thailand
Similar products
Watson
M2 Desk
3.7
(
29
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
Download
Winsted
Prestige Sight-Line Consoles - 24" stations, 45°
4.2
(
12
)
Download
HAFELE เฮเฟเล่
HAFELE Meeting Conference Table Base TE601
2.8
(
35
)
Download
Watson
Seven Desk
4.9
(
7
)
Download
Watson
Essential Desk
4.7
(
14
)
Download