Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/37f2c2c0-9d07-4203-95ce-c652a4f56ef8
Home
Categories
Furniture
Office Tables
Modernform Full Set L-shape Opposite Desk Cosmos U 280x240
Unavailable in United States
Modernform Workplace โมเดอร์นฟอร์ม
Follow
Modernform Full Set L-shape Opposite Desk Cosmos U 280x240
4.7
(18 reviews)
Modernform Full Set L-shape Opposite Desk Cosmos U 280x240
Download
Technical specification
Technical specification
Unique ref.
Modernform_Full_Set_L-shape_Opposite_Desk_Cosmos_U_280x240
Product family
Desks&Tables
Product group
Full Set L-Shape
Type
Object (single object)
Date of publishing
2020-12-02
Edition number
1
Height (mm)
720
Width (mm)
2800
Depth (mm)
2400
Links
Links
Product url
https://www.modernform.co.th/product/cosmos/?lang=en
Related
Related
Material main
Particleboard
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Tables
Region availability
Asia
Thailand
Similar products
SEPS2BIM
E0818 - Module, Wardrobe, Extended, Patient Bedroom - Family
3.5
(
17
)
Download
Watson
M2 Desk
3.7
(
26
)
Download
Icons of Denmark
Spire Rectangular Coffee Table - W1200xD600xH400mm
4.7
(
11
)
Download
Watson
C9 Desk
4.4
(
7
)
Download
Winsted
Prestige Sight-Line Consoles - 24" stations, 45°
4.1
(
11
)
Download
USM Modular Furniture
Shared table 3000x1000 mm
4.1
(
7
)
Download