Publish your products
Modernform Open Cabinet Universal 19_80x40

Modernform Open Cabinet Universal 19_80x40

Modernform Open Cabinet Universal 19 80x40
Technical specification
  • Unique ref.Modernform_Open_Cabinet_Universal_19_80x40
  • Product familyCabinets
  • Product groupOpen Cabinet
  • TypeObject (single object)
  • Date of publishing2020-12-25
  • Edition number1
  • Height (mm)1950
  • Width (mm)800
  • Depth (mm)400
Related
  • Material mainParticleboard
  • Material secondaryParticleboard
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit