Publish your products
Effinity93® High Efficiency Gas Fired Unit Heater
Modine

Effinity93® High Efficiency Gas Fired Unit Heater

Modine’s new Effinity93 App is a free, cost-savings calculator for both iOS and Android phone platforms and tablets. The mobile app is an interactive tool that calculates the payback and energy savings associated with installing the Effinity93 condensing unit heater.

The app (available in GooglePlay and iTunes) is ideal for contractors and engineers responsible for specifying HVAC equipment for projects of any size. By entering simple jobsite data in the intuitive calculator, users can compare products with differing efficiencies to determine annual cost savings, ROI and environmental advantages. Results can be saved, emailed and printed with a simple click.

Effinity93 High Efficiency Unit Heaters

Modine's new Effinity93 Blower units (model BTC) are the only high efficient gas-fired condensing unit heaters on the market today with a blower option! Built on the same successful platform as the Model PTC Propeller Unit Heaters, these models include the same great features with the application flexibility of a blower unit heater:

  • Three model sizes from 215,000 to 310,000 Btu/hr offer unmatched application flexibility to cover the most popular blower unit heater sizes.
  • Blower air flow performance matches similarly sized BTS units, with an Air Temperature Rise range of 40°F to 70°F available for all model sizes.
  • Proudly made in the USA at our Buena Vista, VA facility.
The Effinity93 (model PTC) from Modine is the most efficient gas-fired unit heater in North America. With ten models available - from 55,000 to 310,000 BTU/hr - all operating at 93% efficiency, the Effinity93 will dramatically lower energy costs through decreased gas/propane consumption. Each unit reduces CO2 output by roughly 13% versus comparable sized heaters.

With the Effinity93 you are assured the following features:

  • Modine's exclusive Conservicore™ technology withstands acidic condensate
  • Designed with contractors in mind: faster installation and lower installation costs
  • All Effinity93 box sizes are equal to a corresponding HDS or PTS model
  • The standard Contractor Convenience Package allows for easy connectivity and troubleshooting
  • Optional finger-proof fan guard for operation at low mounting heights
  • MADE IN THE USA
Technical specification
  • Unique ref.modine-ptc
  • Product familyUnit Heaters
  • Product groupCommercial HVAC
  • TypeObject (single object)
  • Date of publishing2015-07-28
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Heaters

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit