Publish your products
Commercial Separated Combustion Unit Heater
Modine

Commercial Separated Combustion Unit Heater

Modine's PTS/BTS separated combustion unit is specifically designed for environments with hostile atmospheric conditions, such as chemicals, high humidity or negative pressure. This tubular heat exchanger is available in units rated from 150,000 to 400,000 BTU/hr. On these units, combustion air is brought in from outside the heated area, either from outdoor air or from an adjacent room, eliminating the need to use contaminated indoor air for combustion.

All PTS/BTS units are packed with features to deliver maximum comfort:

  • Swept wing fan on sizes from 100,000 to 200,000 BTU's/hr for superior airflow and noise reduction where it's needed most
  • In-shot burners fire each heat exchanger tube for reliable performance, ease of service and decreased noise on ignition
  • Same-size vent and combustion air inlets throughout product line makes installation easier
  • Optional stainless steel heat exchanger
  • Centrifugal blower models with adjustable sheaves for wide airflow range (BTS line)
  • Longer allowable vent lengths (up to 50' vs 30') versus previous line, providing greater installation options
  • Optional finger-proof fan guard for operation at low mounting heights
  • MADE IN THE USA
Technical specification
  • Unique ref.modine-pts
  • Product familyUnit Heaters
  • Product groupGreenhouse
  • TypeObject (single object)
  • Date of publishing2015-07-28
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Heaters

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit