We are using cookies to provide our services

By using our services you agree to our use of cookies

Modulett 500 L

Unique ref.: modulett-500l
Brand: Modulett
Product family: 500
Product group: Wetroom Module
Height (mm): 2300
Depth (mm): 350
Date of publishing: 2018-11-07
Edition number: 1
Type: Object (single object)
Download (1)
WASHING MODULE 500
The washing module is a waterproof installation. The washing module avoids unnecessary puncture of the wet room surface and wet membrane, and screw holes and transitions are minimized because the shower is integrated into the module. The design of the module and high finish make it fit well in most bathrooms. Mounted exclusively with proven and approved products that guarantees quality and a safe operation. Fronts and side pieces that are easy to remove make it easy to service and maintain. Cleaning is easy as the toilet is wall hung and there are no visible pipes in the floor or wall. Can be placed in the center of the wall in the left or righthanded design and with a practical shelf space that can be selected in a suitable material.

Module 500 Left is available in two widths
Width: 570/610mm
Height: 2300mm
Depth: 350mm


Material main: Aluminium
Material secondary: Aluminium
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 25

BIMobject Category: Sanitary - Toilets
IFC classification: Object
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: TE_70_10_10_89
Uniclass 2015 Description: Toilet units
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
OmniClass Number: 23-31 19 17
OmniClass Title: Toilets With Tank
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Denmark

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Depth 350
Height 2300
Width 570 ; 610

All BIM objects are real products from real manufacturers confirmed and approved